(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
[Features]
· The box main body and the terminal block use a PBT resin with superior environmental properties.
· Because the terminal block and the dividing plate are removable, wiring can be performed externally and then installed within the box.
Part Number: BOXTB-4AT
Dimensional Drawing
Rated Voltage | AC, DC600V |
---|---|
Rated Current | 0.75mm2 10A |
Connectable Wire | 1.25mm2 15A |
Maximum Current | 2.0mm2 20A |
Insulation Resistance | 200 MΩ or more (at 500V DC) |
Commercial Frequency Withstand Voltage | 2500V AC per minute |
Tightening Torque | 0.8~1.4 Nm |
Part Number: BOXTB-6AT
Dimensional Drawing
Rated Voltage | AC, DC600V |
---|---|
Rated Current | 0.75mm2 10A |
Connectable Wire | 1.25mm2 15A |
Maximum Current | 2.0mm2 20A |
Insulation Resistance | 200 MΩ or more (at 500V DC) |
Commercial Frequency Withstand Voltage | 2500V AC per minute |
Tightening Torque | 0.8~1.4 Nm |
Part Number: BOXTB-8AT10
Dimensional Drawing
Rated Voltage | AC, DC600V |
---|---|
Rated Current | 0.75mm2 10A |
Connectable Wire | 1.25mm2 15A |
Maximum Current | 2.0mm2 20A |
Insulation Resistance | 200 MΩ or more (at 500V DC) |
Commercial Frequency Withstand Voltage | 2500V AC per minute |
Tightening Torque | 0.8~1.4 Nm |
Part Number: BOXTB-6AT20
Dimensional Drawing
Rated Voltage | AC, DC600V |
---|---|
Rated Current | 2.0mm2 20A |
Connectable Wire | 3.5mm2 30A |
Maximum Current | 5.5mm2 40A |
Insulation Resistance | 200 MΩ or more (at 500V DC) |
Commercial Frequency Withstand Voltage | 2500V AC per minute |
Tightening Torque | 1.2~1.8 Nm |
Part Number |
---|
BOXTB-4AT |
BOXTB-6AT |
BOXTB-6AT20 |
BOXTB-8AT10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Terminal block capacity (A) | Number of terminal block electrodes (P) |
---|---|---|---|---|---|---|---|---|---|
₹ 1,447.07 | 1 Piece(s) | 5 Day(s) or more | 10 | 90 | 70 | 10 | 4 | ||
₹ 1,602.36 | 1 Piece(s) | 5 Day(s) or more | 10 | 110 | 90 | 10 | 6 | ||
₹ 2,120.67 | 1 Piece(s) | 5 Day(s) or more | 10 | 110 | 90 | 20 | 6 | ||
₹ 2,037.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 110 | 90 | 10 | 8 |
Part Number |
---|
Loading...
Dimension depth D(mm) | 49 | Material | Resin | Protection function (environmentally resistant) | NA |
---|---|---|---|---|---|
Intermediate plate | Without Circuit Board | Usage location | Indoor |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy