(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Space Heaters

Space Heaters
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,864₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For preventing dew and moisture from collecting on the inside of panels. - Covers not included.

[Features]
- Heater element is made from a chrome-plated steel wire wrapped around a mica sheet, then sealed airtight by a galvanized steel or stainless steel plate. It does not come into contact with the air, preventing oxidation or corrosion.
- Once installed, only periodic inspection is required.
- Heater element is fixed and completely insulated, ensuring it is safe and can handle heavy vibration.

 
Part Number
SH-1105
SH-1105S
SH-1110
SH-1110S
SH-1120
SH-1120S
SH-2205
SH-2205S
SH-2210
SH-2210S
SH-2220
SH-2220S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSBoard Heater Voltage
(V)
Board Heater Output
(W)
Input Voltage
(V)
Output
(W)
Heater material

₹ 2,863.98

1 Piece(s) 7 Day(s) or more 10100 to 11050AC11050Electrogalvanized Steel

₹ 12,521.00

1 Piece(s) 7 Day(s) or more 10100 to 11050AC11050Stainless Steel

₹ 3,001.93

1 Piece(s) 7 Day(s) or more 10100 to 110100AC110100Electrogalvanized Steel

₹ 15,556.07

1 Piece(s) 7 Day(s) or more 10100 to 110100AC110100Stainless Steel

₹ 3,553.76

1 Piece(s) 7 Day(s) or more 10100 to 110200AC110200Electrogalvanized Steel

₹ 17,487.47

1 Piece(s) 7 Day(s) or more 10100 to 110200AC110200Stainless Steel

₹ 3,277.85

1 Piece(s) 5 Day(s) or more 10200 to 24050AC22050Electrogalvanized Steel

₹ 16,383.82

1 Piece(s) 7 Day(s) or more 10200 to 24050AC22050Stainless Steel

₹ 3,277.85

1 Piece(s) 7 Day(s) or more -200 to 240100AC220100Electrogalvanized Steel

₹ 16,383.82

1 Piece(s) 7 Day(s) or more 10200 to 240100AC220100Stainless Steel

₹ 3,691.73

1 Piece(s) 7 Day(s) or more -200 to 240200AC220200Electrogalvanized Steel

₹ 18,729.09

1 Piece(s) 7 Day(s) or more 10200 to 240200AC220200Stainless Steel

Loading...

  1. 1

Basic Information

Classification Board Heater
X
whatsapp-qr whatsapp-icon