(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Rail / Direct Mounting Compatible Terminal Block, CT Series【1-300 Pieces Per Package】 (Part Number)

Rail / Direct Mounting Compatible Terminal Block, CT Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      47₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· There are 14 variations available in the CT series, with models supporting current levels from 10A to 1000A.

 
Part Number
CT-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Size Rated current (JIS)
(A)
Rated current (UL)
(A)
Features Pitch Between Terminals
(mm)
Cover (accessory) Nameplate (included) Passage Standard Rated current (CSA)
(A)
Rated Voltage
(V)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

₹ 425.71

3 Piece(s) 5 Day(s) or more 10M8175150Terminal Screw: Hex Bolt28NANAFailJIS/UL/CSA150AC/DC660632848.5

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method C Type 20-mm Rail Parts/Completed products Individual parts
Number of Poles(Pole) 1 Number of input/outputs 1 to 1 Specifications Self-up type
Screw-up NA

Please check the type/dimensions/specifications of the part CT-150 in the Rail / Direct Mounting Compatible Terminal Block, CT Series series.

Product variants

Part Number
CT-100ST
CT-10S
CT-15
CT-150ST
CT-15R
CT-15S
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSScrew Size Rated current (JIS)
(A)
Rated current (UL)
(A)
Features Pitch Between Terminals
(mm)
Cover (accessory) Nameplate (included) Passage Standard Rated current (CSA)
(A)
Rated Voltage
(V)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

₹ 8,459.07

48 Pieces Per Package

1 Pack(s) 35 Day(s) or more -M8132-Terminal Screw: Stud Type24.5NANAFailJISNAAC/DC6606024.544.5

₹ 55.71

14 Piece(s) 5 Day(s) or more 10M31510Terminal Screw: Free Terminal with SP7NANAApplicableJIS/UL/CSA10AC/DC66031.5730.5

₹ 47.14

16 Piece(s) 5 Day(s) or more 10M315-Terminal Screw: Pan-Head Sems8NANAApplicableJISNAAC/DC60031830.5

₹ 5,598.00

24 Pieces Per Package

1 Pack(s) 12 Day(s) or more -M8175-Terminal Screw: Stud Type28NANAFailJISNAAC/DC660632848.5

₹ 10,362.00

300 Pieces Per Package

1 Pack(s) 10 Day(s) or more 10M3.515-Terminal Screw: Free Terminal with SP8NANAApplicableJISNAAC/DC66031.5830.5

₹ 55.71

14 Piece(s) 5 Day(s) or more 10M3.52015Terminal Screw: Free Terminal with SP8NANAApplicableJIS/UL/CSA15AC/DC66031.5830.5