(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· There are 14 variations available in the CT series, with models supporting current levels from 10A to 1000A.
Part Number |
---|
CT-100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Size | Rated current (JIS) (A) | Rated current (UL) (A) | Features | Pitch Between Terminals (mm) | Cover (accessory) | Nameplate (included) | Passage | Standard | Rated current (CSA) (A) | Rated Voltage (V) | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 340.00 | 3 Piece(s) | 5 Day(s) or more | 10 | M8 | 132 | 100 | Terminal Screw: Hex Bolt | 24.5 | NA | NA | Fail | JIS/UL/CSA | 100 | AC/DC660 | 60 | 24.5 | 44.5 |
Loading...
Wiring Method | Screw | Mounting Method | C Type 20-mm Rail | Parts/Completed products | Individual parts |
---|---|---|---|---|---|
Number of Poles(Pole) | 1 | Number of input/outputs | 1 to 1 | Specifications | Self-up type |
Screw-up | NA |
Please check the type/dimensions/specifications of the part CT-100 in the Rail / Direct Mounting Compatible Terminal Block, CT Series series.
Part Number |
---|
CT-1000 |
CT-100ST |
CT-10S |
CT-15 |
CT-150 |
CT-150ST |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Screw Size | Rated current (JIS) (A) | Rated current (UL) (A) | Features | Pitch Between Terminals (mm) | Cover (accessory) | Nameplate (included) | Passage | Standard | Rated current (CSA) (A) | Rated Voltage (V) | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 13,565.00 | 3 Pieces Per Package | 1 Pack(s) | 12 Day(s) or more | - | M16 | 1000 | - | Terminal Screw: Hex Bolt | 66 | Available | Available | Fail | JIS | NA | AC/DC660 | 124 | 66 | 78.5 | ||
₹ 8,459.07 | 48 Pieces Per Package | 1 Pack(s) | 35 Day(s) or more | - | M8 | 132 | - | Terminal Screw: Stud Type | 24.5 | NA | NA | Fail | JIS | NA | AC/DC660 | 60 | 24.5 | 44.5 | ||
₹ 55.71 | 14 Piece(s) | 5 Day(s) or more | 10 | M3 | 15 | 10 | Terminal Screw: Free Terminal with SP | 7 | NA | NA | Applicable | JIS/UL/CSA | 10 | AC/DC660 | 31.5 | 7 | 30.5 | |||
₹ 47.14 | 16 Piece(s) | 5 Day(s) or more | 10 | M3 | 15 | - | Terminal Screw: Pan-Head Sems | 8 | NA | NA | Applicable | JIS | NA | AC/DC600 | 31 | 8 | 30.5 | |||
₹ 425.71 | 3 Piece(s) | 5 Day(s) or more | 10 | M8 | 175 | 150 | Terminal Screw: Hex Bolt | 28 | NA | NA | Fail | JIS/UL/CSA | 150 | AC/DC660 | 63 | 28 | 48.5 | |||
₹ 5,598.00 | 24 Pieces Per Package | 1 Pack(s) | 12 Day(s) or more | - | M8 | 175 | - | Terminal Screw: Stud Type | 28 | NA | NA | Fail | JIS | NA | AC/DC660 | 63 | 28 | 48.5 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy