(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Coaxial Connector BNC Series (Part Number)

Coaxial Connector BNC Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      289₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative only.

Product Description

Connector with nominal impedance of 50 Ω.
[Features]
·Corresponding frequency band of DC to 4 GHz.
·Bayonet lock connection type connector allows easy connection and disconnection.
·There are a wide variety of cable adaptation sizes, and you can select the connector according to the cable.
·Available in different shapes, such as circuit-board mount and panel mount, etc.
[Applications]
·It is used for output from various measuring instruments, communication modules, and measurement applications.

Product overview of BNC Connector

External appearance of BNC Connector

External appearance of BNC Connector

BNC connectors are bayonet lock connection type connectors that are easy to connect and separate and have a nominal impedance of 50 Ω and 75 Ω (BNCC type). It has a wide range of cable adaptation sizes and is used for a wide range of communication and measurement applications.

Product characteristics of BNC Connector

Electrical Characteristics (at room temperature and humidity)

Nominal impedance
Characteristic impedance
50Ω
Rated frequency
Frequency range
DC to 4 GHz (50Ω)
Rated Voltage
Voltage rating
500 V rms
Voltage standing wave ratio (Straight type)
VSWR (Straight styles)
≤ 1.3 at 4 GHz
Insulation resistance
Insulation resistance
≧5000MΩ
Withstand Voltage
Dielectric withstanding voltage
1,000 V rms
Contact resistance / Center contact
Center contact resistance
≤ 2.5 mΩ
Contact resistance / Outer contact
Outer contact resistance
≤ 1.0 mΩ

Mechanical characteristics

Fixing force of center contact with retaining force
Center contact captivation
≧15 N
Bayonet lock / Axial engagement force
Axial engagement force
≦20 N
Bayonet lock / Axial separation force
Axial separation force
≧0.25 N
Coupling nut retention force
Coupling nut retention force
≧445 N
Repeated operation
Durability
500

Materials

Body
Body
Brass
Brass
Center contact (Male contact)
Male center contact
Brass
Brass
Center contact (Female contact)
Female center contact
Phosphor bronze
Phosphor bronze
Connection coupling
Coupling
Brass
Brass
Insulator
Insulator
Fluoropolymer
PTFE
Ferrule
Ferrule
Brass
Brass
Part Number
050-1440
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Rated Voltage
(V)
Wire connection method Connection direction Impedance
(Ω)
Conforming Cable Receptacle shape Adapter shape Dimension (height)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)
Frequency Range
(GHz)
Quantity of units ordered
(Piece)

₹ 633.60

1 Piece(s) 5 Day(s) or more -Female1[Other] Relay Adapter500-[Other] Adapter50--Straight (plug-plug)14.514.532.70–4-

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Connector series initials A/B/C A/B/C BNC
Protection function (environmentally resistant) NA Removal method Bayonet lock

Please check the type/dimensions/specifications of the part 050-1440 in the Coaxial Connector BNC Series series.

Product variants

Part Number
050-1370
050-1371
050-1372
050-1460
050-1470
050-1480
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Rated Voltage
(V)
Wire connection method Connection direction Impedance
(Ω)
Conforming Cable Receptacle shape Adapter shape Dimension (height)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)
Frequency Range
(GHz)
Quantity of units ordered
(Piece)

₹ 751.20

1 Piece(s) 5 Day(s) or more -Male1For Cable500[Other] Tightening[Straight] Straight Plug505D-2V--1515380–4-

₹ 465.87

1 Piece(s) 5 Day(s) or more -Male1For Cable500Crimp[Straight] Straight Plug505C-2V--14.514.528.60–4-

₹ 548.91

1 Piece(s) 5 Day(s) or more -Male1For Cable500Crimp[Straight] Straight Plug505D-2V--14.514.528.60–4-

₹ 984.96

1 Piece(s) 5 Day(s) or more 10Male/Female1[Other] Relay Adapter500-[Other] Adapter50--T shape (jack-plug-jack)27.832.5-0–4-

₹ 725.91

1 Piece(s) 5 Day(s) or more -Female1[Other] Relay Adapter500-[Other] Adapter50--T shape (jack-jack-jack)2332.5-0–4100

₹ 642.27

1 Piece(s) 5 Day(s) or more -Female1[Other] Relay Adapter500-[Other] Adapter50--L shape (jack-plug)23-25.50–4-