(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Tin-Lead Solder, Sn50% / Pb50%

Tin-Lead Solder, Sn50% / Pb50%
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,581₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flux Characteristics: RA Composition: Sn 50% / Pb50%

[Features]
· Can be used not only with aluminum and titanium, but also with stainless steel, nichrome, copper, brass, nickel plating, bimetal, tin-plate, steel, and many other metals.
· Uses a water-soluble flux which can be easily removed with water.

 
Part Number
H-42-3703
H-42-3705
H-42-3723
H-42-3725
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Wire diameter
(φ/mm)

₹ 1,601.00

1 Piece(s) 5 Day(s) or more Bobbin type M1.0

₹ 1,581.00

1 Piece(s) 5 Day(s) or more Bobbin type M1.6

₹ 7,213.00

1 Piece(s) 5 Day(s) or more Bobbin type LL1.0

₹ 6,982.00

1 Piece(s) 5 Day(s) or more Bobbin type LL1.6

Loading...

  1. 1

Basic Information

Lead Free Non-Compatible Material Sn50%/Pb50%