(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Lead Free Solder, Sn96.5% / Ag3% / Cu0.5%

Lead Free Solder, Sn96.5% / Ag3% / Cu0.5%
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      988₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lead free solder. Uses JEITA recommended alloys.

[Features]
· Features low-spatter flux.
· A JEITA recommended alloy lead free solder. Highly reliable and with a proven track record.

 
Part Number
HS-301
HS-302
HS-304
HS-312
HS-313
HS-314
HS-316
HS-317
HS-361
HS-362
HS-363
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Wire diameter
(φ/mm)

₹ 3,288.56

1 Piece(s) 5 Day(s) or more 10Bobbin type M0.3

₹ 2,419.29

1 Piece(s) 7 Day(s) or more 10Bobbin type M0.6

₹ 2,071.05

1 Piece(s) 5 Day(s) or more 10Bobbin type M1.0

₹ 8,081.95

1 Piece(s) 5 Day(s) or more 10Bobbin type L0.6

₹ 7,436.36

1 Piece(s) 5 Day(s) or more 10Bobbin type L0.8

₹ 6,915.35

1 Piece(s) 5 Day(s) or more 10Bobbin type L1.0

₹ 14,513.78

1 Piece(s) 7 Day(s) or more 10Bobbin type LL0.8

₹ 13,603.00

1 Piece(s) 5 Day(s) or more 10Bobbin type LL1.0

₹ 1,027.45

1 Piece(s) 5 Day(s) or more 10Bobbin type S0.6

₹ 1,012.15

1 Piece(s) 5 Day(s) or more 10Bobbin type S0.8

₹ 988.22

1 Piece(s) 5 Day(s) or more 10Bobbin type S1.0

Loading...

  1. 1

Basic Information

Lead Free Corresponds to Material Sn96.5%/Ag3%/Cu0.5%