(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Crimping Tool (P-711)

Crimping Tool (P-711)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      41,314₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Attach the modular plug to the 8-contact modular cord
・ 8-contact dedicated crimp tool
・ Weight: 280 g
[Applications]
・ Compatible size, FCC standard modular plug, RJ-45 / 48 (8 contacts) manufactured by Panduit, Hirose Electric Co., Ltd., Oki Electric Cable Co., Ltd.
・ It cannot be used with TE Connectivity's modular plugs

Part Number
P-711
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 41,313.78

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable terminal type Modular plug Applicable terminal size 8-core Overall Length(mm) 181
Molding check mechanism Available

Please check the type/dimensions/specifications of the part P-711 in the Crimping Tool (P-711) series.