(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Solder Extractor (US-140)

Solder Extractor (US-140)

A simple type solder wick blotter. Total Length mm: 302, Replacement Nozzle: SRT-12

[Features]
· Features a self cleaning mechanism.
· A popular solder wick blotter in a handy size. Great for on-site repairs and maintenance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

US-140

Features

●Self cleaning mechanism is adopted.

Specification

●Cylinder Capacity(ml):22/ 18/14(3 steps adjustable)
●Size(mm):206
●SPQ(piece):10
●Ultimate vacuum: Approx. 50kPa
Part Number
US-140
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1
 

Basic Information

Cylinder capacity(ml) 22/18/14 Overall Length(mm) 206