(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Soldering Iron Stand (H-6)

Soldering Iron Stand (H-6)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,421₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Soldering iron holder with cleaner.
[Features]
・ Compatible with most manufacturers if it is a soldering iron of about 20 to 60 W
・ Two holders can be attached
・ Large diameter with an inner diameter of 25 mm
[Applications]
・ Used as a dedicated stand for soldering irons with a cleaner

Features

●Corresponds to soldering iron of around 20 to 60W.
●With cleaning sponge.

Specification

●W x D x H(mm):100 x 110 x 145
●SPQ(piece):1
Part Number
H-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 2,421.40

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1
 

Basic Information

Features With cleaner External dimensions W×H×D(mm) 100 x 145 x 110

Please check the type/dimensions/specifications of the part H-6 in the Soldering Iron Stand (H-6) series.