(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

PAL Series, International Transformer (Operating Capacity 150 V, 350 V)

PAL Series, International Transformer (Operating Capacity 150 V, 350 V)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,134₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PAL-E series, transformers made 100V electronics can be used in different countries of to 240V during travel.

 
Part Number
PAL-150I
PAL-350I
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kVA)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

₹ 9,133.89

1 Piece(s) 13 Day(s) or more 0.151209090

₹ 11,697.75

1 Piece(s) 13 Day(s) or more 0.35150110140

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/single-winding Primary voltage(V) AC240 Secondary voltage(V) AC100
Shield presence NA With/without Case Available Input plug shape Circular pin/C2