(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

DP Series, Transformer With Case

DP Series, Transformer With Case
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,319₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DP series, transformer attached with plug and outlet

 
Part Number
DP-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,319.13

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/single-winding Capacity(kVA) 0.1 Primary voltage(V) AC220
Secondary voltage(V) AC100 Shield presence NA Insulation type A type
With/without Case Available Dimension vertical(mm) 69 Dimension width(mm) 81
Dimension depth(mm) 77

Please check the type/dimensions/specifications of the part DP-100 in the DP Series, Transformer With Case series.