(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once supply will get normalized, we will update the same.
  • We are delighted to inform you that we have launched our new eCatalog design to give you a more user-friendly experience. Do check out our latest features, designs & layouts that enable flexibility and help you stay productive through change. Read more

Medium-Size Rotary Light KP

Medium-Size Rotary Light KP
Part Number :
    • Starting From :
      12,301₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A rust-proof and all plastic type with a large reflecting mirror (ø112 mm).

[Features]
· A drip-proof structure that can also be used outdoors.
· The body is made using a special weather-resistant resin that is strong against water and UV rays.
· The mounting bolts are made of stainless steel and so do not rust.
· Reliable operation, even in low-temperature environments (-30°C).
· The large reflecting mirror (ø112 mm) produces powerful rotating flashes.

 
Part Number
KP-100A-R
KP-100A-Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor

₹ 12,301.40

1 Piece(s) 5 Day(s) or more Red

₹ 12,350.95

1 Piece(s) 5 Day(s) or more Yellow

Loading...

  1. 1

Basic Information

Light emitting part shape Cylindrical Size(φ) 162 Rated Voltage(V) AC100V
Light Source Light Bulb Mounting Method Direct mounting Buzzer (includes) NA
Lighting/blinking Lighting Rotation Available Body Material AES

Similar Product

  • Brand
    From
    Days to ship
  • The product you are looking at

    PATLITE
    ₹ 12,301.40
    5 Day(s) or more
back next

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)