(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:30 29/11/2020 to 4:30 (IST) 30/11/2020. We apologize for the inconvenience.

Branch Bus Copper Bar

Branch Bus Copper Bar

Use as a bus or branch bar in any type of panel.

[Features]
· Three types available, supporting 50, 100, and 225AF main-breaker capacities for any of your needs

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CUB-3-15E
CUB-3-15N
CUB-4-15E
CUB-4-15N
CUB-5-20E
CUB-5-20N
CUB-6-20E
CUB-6-20N
CUB-6-25E
CUB-6-25N
CUB-6-30E
CUB-6-30N
CUB-8-30E
CUB-8-30N
CUB-100
CUB-120
CUB-200
CUB-225
CUB-250
CUB-300
CUB-400
Part NumberVolume DiscountDays to ShipRoHSWidth x height x length
(mm)
Material/surface treatment Rated Current
(A)
11 Day(s) or more 1015 x 3 x 1000Nickel Plating100
17 Day(s) or more 1015 x 3 x 1000No plating included100
14 Day(s) or more 1015 x 4 x 1000Nickel Plating120
17 Day(s) or more 1015 x 4 x 1000No plating included120
14 Day(s) or more -20 x 5 x 1000Nickel Plating200
17 Day(s) or more 1020 x 5 x 1000No plating included200
14 Day(s) or more 1020 x 6 x 1000Nickel Plating225
17 Day(s) or more 1020 x 6 x 1000No plating included225
14 Day(s) or more -25 x 6 x 1000Nickel Plating270
17 Day(s) or more 1025 x 6 x 1000No plating included270
14 Day(s) or more 1030 x 6 x 1000Nickel Plating300
17 Day(s) or more 1030 x 6 x 1000No plating included300
14 Day(s) or more 1030 x 8 x 1000Nickel Plating400
17 Day(s) or more 1030 x 8 x 1000No plating included400
11 Day(s) or more 1015 x 3 x 150Nickel Plating100
11 Day(s) or more 1012 x 5 x 150Nickel Plating120
11 Day(s) or more 1015 x 6 x 200Nickel Plating200
11 Day(s) or more 1020 x 6 x 250Nickel Plating225
11 Day(s) or more 1025 x 6 x 250Nickel Plating250
11 Day(s) or more 1030 x 6 x 300Nickel Plating300
11 Day(s) or more 1030 x 8 x 350Nickel Plating400

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)