(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Branch Bus Bar Support Base (for Low Voltage)

Branch Bus Bar Support Base (for Low Voltage)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      318₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use to support bus lines

[Features]
· No need to manually treat insulation like before.
· Made of lightweight, non-breakable plastic.
· Excellent insulation (for low voltages)

 
Part Number
RBS-40F-6
RBS-70
RBS-80
RBS-90
RBS-120
RBS-145
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth x height x length
(mm)
Screw specifications

₹ 317.78

25 Piece(s) 5 Day(s) or more 1025 x 20 x 40M6

₹ 561.56

25 Piece(s) 5 Day(s) or more 1016 x 24 x 70-

₹ 561.56

25 Piece(s) 7 Day(s) or more 1016 x 24 x 80-

₹ 587.00

25 Piece(s) 5 Day(s) or more 1016 x 24 x 90-

₹ 699.51

25 Piece(s) 7 Day(s) or more 1020 x 44 x 120-

₹ 605.76

25 Piece(s) 7 Day(s) or more 1025 x 25 x 145-

Loading...

  1. 1

Basic Information

Material/surface treatment Polypropylene Number with packs(Piece) 50
X
whatsapp-qr whatsapp-icon