(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Branching Terminal Block for Low Voltage Applications

Branching Terminal Block for Low Voltage Applications
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,940₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for low pressure branching with up to eight branches.

[Features]
· A low pressure branching terminal block which can connect with up to eight branches (for 200A).
· The withstand voltage is 14kV and the distance along the wire is 20 mm or more.

 
Part Number
BT-200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 3,939.51

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Rated Current(A) 200

Please check the type/dimensions/specifications of the part BT-200 in the Branching Terminal Block for Low Voltage Applications series.