(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rail Compatible Terminal Block, VT Series【50 Pieces Per Package】

Rail Compatible Terminal Block, VT Series
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Wiring MethodScrewlessMounting MethodDIN rail mount
Parts/Completed productsIndividual partsNumber of Poles(Pole)1
Number of input/outputs2 to 2Rated current (JIS)(A)20
Pitch Between Terminals(mm)5Cover (accessory)NA
Nameplate (included)NAPassageApplicable
Open/Close ButtonAvailableScrew-upNA
Show More
StandardJIS/CSA/TUVRated current (TUV)(A)20
Rated current (CSA)(A)20Rated Voltage(V)AC/DC600
Number with packs(Piece)50Dimension length(mm)71
Dimension width(mm)5Dimension thickness(mm)39.5
Show Less

PDF

Japanese Only

CAD Download

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Wiring MethodScrewlessMounting MethodDIN rail mount
Parts/Completed productsIndividual partsNumber of Poles(Pole)1
Number of input/outputs2 to 2Rated current (JIS)(A)20
Pitch Between Terminals(mm)5Cover (accessory)NA
Nameplate (included)NAPassageApplicable
Open/Close ButtonAvailableScrew-upNA
Show More
StandardJIS/CSA/TUVRated current (TUV)(A)20
Rated current (CSA)(A)20Rated Voltage(V)AC/DC600
Number with packs(Piece)50Dimension length(mm)71
Dimension width(mm)5Dimension thickness(mm)39.5
Show Less

Loading...

Configured Specifications

Wiring MethodScrewlessMounting MethodDIN rail mount
Parts/Completed productsIndividual partsNumber of Poles(Pole)1
Number of input/outputs2 to 2Rated current (JIS)(A)20
Pitch Between Terminals(mm)5Cover (accessory)NA
Nameplate (included)NAPassageApplicable
Open/Close ButtonAvailableScrew-upNA
Show More
StandardJIS/CSA/TUVRated current (TUV)(A)20
Rated current (CSA)(A)20Rated Voltage(V)AC/DC600
Number with packs(Piece)50Dimension length(mm)71
Dimension width(mm)5Dimension thickness(mm)39.5
Show Less

Product Description

[Features]
· The VT series uses a spring system for wiring which ensures that it will not come loose due to vibrations.
· The pressure of the spring retains a uniform wire connection force over long periods.

Rail Compatible Terminal Block, VT Series
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Wiring MethodScrewlessMounting MethodDIN rail mount
Parts/Completed productsIndividual partsNumber of Poles(Pole)1
Number of input/outputs2 to 2Rated current (JIS)(A)20
Pitch Between Terminals(mm)5Cover (accessory)NA
Nameplate (included)NAPassageApplicable
Open/Close ButtonAvailableScrew-upNA
Show More
StandardJIS/CSA/TUVRated current (TUV)(A)20
Rated current (CSA)(A)20Rated Voltage(V)AC/DC600
Number with packs(Piece)50Dimension length(mm)71
Dimension width(mm)5Dimension thickness(mm)39.5
Show Less

PDF

Japanese Only

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Wiring MethodScrewlessMounting MethodDIN rail mount
Parts/Completed productsIndividual partsNumber of Poles(Pole)1
Number of input/outputs2 to 2Rated current (JIS)(A)20
Pitch Between Terminals(mm)5Cover (accessory)NA
Nameplate (included)NAPassageApplicable
Open/Close ButtonAvailableScrew-upNA
Show More
StandardJIS/CSA/TUVRated current (TUV)(A)20
Rated current (CSA)(A)20Rated Voltage(V)AC/DC600
Number with packs(Piece)50Dimension length(mm)71
Dimension width(mm)5Dimension thickness(mm)39.5
Show Less
Part Number
VT-5D01
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 10,918.29

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship
  1. 1

Basic Information

Wiring Method Screwless Mounting Method DIN rail mount Parts/Completed products Individual parts
Number of Poles(Pole) 1 Number of input/outputs 2 to 2 Rated current (JIS)(A) 20
Pitch Between Terminals(mm) 5 Cover (accessory) NA Nameplate (included) NA
Passage Applicable Open/Close Button Available Screw-up NA
Standard JIS/CSA/TUV Rated current (TUV)(A) 20 Rated current (CSA)(A) 20
Rated Voltage(V) AC/DC600 Number with packs(Piece) 50 Dimension length(mm) 71
Dimension width(mm) 5 Dimension thickness(mm) 39.5

Please check the type/dimensions/specifications of the part VT-5D01 in the Rail Compatible Terminal Block, VT Series series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list