(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Terminal Block, PCN7 Series (Part Number)

Terminal Block, PCN7 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Terminal Block, PCN7 Series
  • Terminal Block, PCN7 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,429₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An ultra small size with a pitch between terminals of just 7 mm. Ideal for size reducing PLC or SBC interfaces. A compact type for helping reduce the size of control panels.

[Features]
· An ultra small size with a pitch between terminals of just 7 mm.
· Ideal for size reducing PLC or SBC interfaces.
· A compact type for helping reduce the size of control panels.
· The connector and terminal block are easy-to-handle 1:1 wire connection types.
· Uses SS terminal screws for easy wiring.
· Structured to prevent screws from dropping out and becoming lost.
· The terminal is an open/close type and is pre-equipped with a name plate featuring the terminal number on both sides. Designed for greater efficiency during wiring.
· Compatible with both DNI rail mounting and direct mounting methods.

Part Number
PCN7-2M50B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSConnector Number of Poles
(Pole)
Supported equipment Supported equipment manufacturer Representative Standard Dimension width
(mm)
Dimension depth
(mm)
Implementation connector manufacturer (Connector side) Connector type Interface compatible PLC type Type of Crimp Terminal Used

₹ 6,114.40

1 Piece(s) 5 Day(s) or more 10MR connector50I/O board-TUV18436Honda TsushinFemaleNo special notesY Crimp Terminal

Loading...

  1. 1

Basic Information

Terminal Block Screw M3 Mounting Method DIN rail/Direct attachment Pitch Between Terminals(mm) 7
Dimension vertical(mm) 40 Cable(m) NA

Please check the type/dimensions/specifications of the part PCN7-2M50B in the Terminal Block, PCN7 Series series.

Product variants

Part Number
PCN7-1H40
PCN7-1H40-TB34-M1
PCN7-1H40-TB34-M2
PCN7-3H25A
PCN7-3H25B
PCN7-3H37A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConnector Number of Poles
(Pole)
Supported equipment Supported equipment manufacturer Representative Standard Dimension width
(mm)
Dimension depth
(mm)
Implementation connector manufacturer (Connector side) Connector type Interface compatible PLC type Type of Crimp Terminal Used

₹ 3,535.42

1 Piece(s) 5 Day(s) or more 10MIL Connector40PLCOmron / Mitsubishi Electric / Panasonic Electronic WorksTUV14936.8Hirose Electric-No special notesY Crimp Terminal

₹ 3,005.24

1 Piece(s) 5 Day(s) or more 10MIL Connector40PLCMitsubishi Electric-12836.8Hirose Electric-Mitsubishi Electric (Input)Y Crimp Terminal

₹ 3,005.24

1 Piece(s) 5 Day(s) or more 10MIL Connector40PLCMitsubishi Electric-12836.8Hirose Electric-Mitsubishi Electric (Output)Y Crimp Terminal

₹ 3,391.45

1 Piece(s) 5 Day(s) or more 10D-sub connector25I/O board--10036Hirose ElectricMaleNo special notesY Crimp Terminal

₹ 3,424.95

1 Piece(s) 5 Day(s) or more 10D-sub connector25I/O board--10036Hirose ElectricFemaleNo special notesY Crimp Terminal

₹ 5,277.75

1 Piece(s) 5 Day(s) or more 10D-sub connector37PLCMitsubishi Electric-14936Hirose ElectricMaleNo special notesY Crimp Terminal