ICT Insulated Chain Terminal: Closed End Type【600-1,000 Pieces Per Package】

ICT Insulated Chain Terminal: Closed End Type

[Features]
· The terminal insulation coverings are formed into a chain and wound onto a reel, and therefore major benefits are realized as the terminals can be continuously crimped.
· Placing individual terminals in a crimping die is not necessary.
· The crimping machine can operate and perform crimping by electrically detecting when a wire is inserted into the terminal, so operation using a fit switch is not necessary, and operation can be greatly simplified.
▪ Because the crimp position is always stable, stable quality can be obtained for ICT.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ICCE-1
ICCE-2
ICCE-5
ICCE-23
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Representative Standard Number with packs
(Piece)

1,000 Pieces Per Package

13 Day(s) or more 2.46.72122 to 16UL / JIS / CSA1000

1,000 Pieces Per Package

13 Day(s) or more 3.38.22216 to 14UL / JIS / CSA1000

600 Pieces Per Package

13 Day(s) or more 3.99.22812 to 10UL / JIS / CSA600

1,000 Pieces Per Package

Quote 3.36.92316 to 14UL / CSA1000

Loading...

  1. 1

Basic Information

Type Crimp Terminal With Insulation Shape Enclosed type Insulation material Nylon
Insulation coating (color) Milk White

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)