• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.

ICT Insulated Coating Chain Terminal, Round【1,000-2,000 Pieces Per Package】

ICT Insulated Coating Chain Terminal, Round

· Because the crimp position is always consistent, ICTs achieve a stable level of quality. (Round)

[Features]
■ Features of the ICT and ICT Crimping Machine
· Connected terminals with an insulating coat: the terminal insulation coverings are chain-like in structure and wound around a reel. As such, the terminals can be crimped together using a dedicated ICT crimping machine, offering huge benefits.
· Simplified terminal crimping process: placing individual terminals in a crimping die is not necessary. Since it features an internal sensor, the crimping machine can operate and perform crimping simply by inserting a wire into the terminal and detecting it electronically, thereby eliminating the need for a fit switch. This greatly simplifies operations.
· Stable quality: Because the crimp position is always consistent, ICTs can offer a consistently stable quality.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ICTV0.3-2
ICTV0.3-3
ICTV0.3-3N
ICTV0.3-3.5
ICTV0.3-4
ICTV0.3-5
ICTV1.25-3
ICTV1.25-3N
ICTV1.25-3S
ICTV1.25-3.5
ICTV1.25-3.5M
ICTV1.25-3.5N
ICTV1.25-3.5S
ICTV1.25-4
ICTV1.25-4M
ICTV1.25-5
ICTV1.25-6
ICTV1.25-8
ICTV2-3
ICTV2-3N
ICTV2-3S
ICTV2-3.5
ICTV2-3.5M
ICTV2-3.5N
ICTV2-3.5NS
ICTV2-3.5S
ICTV2-4
ICTV2-4M
ICTV2-4S
ICTV2-5
ICTV2-5M
ICTV2-6
ICTV2-8
ICTV2-10
ICTV5.5-3N
ICTV5.5-3S
ICTV5.5-3.5
ICTV5.5-3.5N
ICTV5.5-3.5S
ICTV5.5-4
ICTV5.5-4N
ICTV5.5-4S
ICTV5.5-5
ICTV5.5-5N
ICTV5.5-5S
ICTV5.5-6
ICTV5.5-8
ICTV5.5-10
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Representative Standard Number with packs
(Piece)

2,000 Pieces Per Package

38 Day(s) or more 2.25.217.524 to 20YellowUL / CSA2000

2,000 Pieces Per Package

13 Day(s) or more 3.25.217.524 to 20YellowUL / CSA2000

2,000 Pieces Per Package

Quote 3.25.219.824 to 20YellowUL / CSA2000

2,000 Pieces Per Package

13 Day(s) or more 3.76.620.524 to 20YellowUL / CSA2000

2,000 Pieces Per Package

13 Day(s) or more 4.36.620.524 to 20YellowUL / CSA2000

2,000 Pieces Per Package

53 Day(s) or more 5.382124 to 20YellowUL / CSA2000

1,500 Pieces Per Package

13 Day(s) or more 3.25.517.522 to 16RedUL / JIS / CSA1500

1,500 Pieces Per Package

13 Day(s) or more 3.25.620.422 to 16RedUL / CSA1500

1,500 Pieces Per Package

13 Day(s) or more 3.25.717.422 to 16RedUL / CSA1500

1,500 Pieces Per Package

30 Day(s) or more 3.76.618.822 to 16RedUL / JIS / CSA1500

1,500 Pieces Per Package

13 Day(s) or more 3.76.819.422 to 16RedUL / CSA1500

1,500 Pieces Per Package

15 Day(s) or more 3.75.620.422 to 16RedUL / CSA1500

1,500 Pieces Per Package

13 Day(s) or more 3.75.717.422 to 16RedUL / CSA1500

1,500 Pieces Per Package

13 Day(s) or more 4.3821.122 to 16RedUL / JIS / CSA1500

1,500 Pieces Per Package

6 Day(s) or more 4.36.819.422 to 16RedUL / CSA1500

1,500 Pieces Per Package

13 Day(s) or more 5.3821.122 to 16RedUL / JIS / CSA1500

1,500 Pieces Per Package

15 Day(s) or more 6.41225.722 to 16RedUL / CSA1500

1,500 Pieces Per Package

13 Day(s) or more 8.41225.722 to 16RedUL / CSA1500

1,500 Pieces Per Package

13 Day(s) or more 3.26.518.216 to 14BlueUL / CSA1500

1,500 Pieces Per Package

13 Day(s) or more 3.25.620.416 to 14BlueUL / CSA1500

1,500 Pieces Per Package

13 Day(s) or more 3.25.717.816 to 14BlueUL / CSA1500

1,500 Pieces Per Package

13 Day(s) or more 3.76.619.916 to 14BlueUL / JIS / CSA1500

1,500 Pieces Per Package

53 Day(s) or more 3.7821.516 to 14Blue-1500

1,500 Pieces Per Package

13 Day(s) or more 3.75.620.416 to 14BlueUL / CSA1500

1,500 Pieces Per Package

45 Day(s) or more 3.76.518.216 to 14BlueUL / CSA1500

1,500 Pieces Per Package

13 Day(s) or more 3.76.620.916 to 14BlueUL / CSA1500

1,500 Pieces Per Package

13 Day(s) or more 4.38.52216 to 14BlueUL / JIS / CSA1500

1,500 Pieces Per Package

13 Day(s) or more 4.3821.516 to 14BlueUL / CSA1500

1,500 Pieces Per Package

13 Day(s) or more 4.36.619.916 to 14BlueUL / CSA1500

1,500 Pieces Per Package

13 Day(s) or more 5.39.522.516 to 14BlueUL / JIS / CSA1500

1,500 Pieces Per Package

13 Day(s) or more 5.3821.516 to 14BlueUL / CSA1500

1,500 Pieces Per Package

13 Day(s) or more 6.4122716 to 14BlueUL / JIS / CSA1500

1,500 Pieces Per Package

13 Day(s) or more 8.4122716 to 14BlueUL / JIS / CSA1500

1,500 Pieces Per Package

13 Day(s) or more 10.5153016 to 14BlueUL / CSA1500

1,000 Pieces Per Package

53 Day(s) or more 3.2724.712 to 10YellowUL / CSA1000

1,000 Pieces Per Package

53 Day(s) or more 3.2925.712 to 10YellowUL / CSA1000

1,000 Pieces Per Package

53 Day(s) or more 3.79.52712 to 10YellowUL / CSA1000

1,000 Pieces Per Package

13 Day(s) or more 3.7724.712 to 10YellowUL / CSA1000

1,000 Pieces Per Package

Quote 3.7925.712 to 10YellowUL / CSA1000

1,000 Pieces Per Package

13 Day(s) or more 4.39.52712 to 10YellowUL / JIS / CSA1000

1,000 Pieces Per Package

13 Day(s) or more 4.3724.712 to 10YellowUL / CSA1000

1,000 Pieces Per Package

13 Day(s) or more 4.3925.712 to 10YellowUL / CSA1000

1,000 Pieces Per Package

13 Day(s) or more 5.39.52712 to 10YellowUL / JIS / CSA1000

1,000 Pieces Per Package

13 Day(s) or more 5.3825.212 to 10YellowUL / CSA1000

1,000 Pieces Per Package

53 Day(s) or more 5.3925.712 to 10YellowUL / CSA1000

1,000 Pieces Per Package

13 Day(s) or more 6.41230.512 to 10YellowUL / JIS / CSA1000

1,000 Pieces Per Package

13 Day(s) or more 8.41535.512 to 10YellowUL / JIS / CSA1000

1,000 Pieces Per Package

13 Day(s) or more 10.51535.512 to 10YellowUL / JIS / CSA1000

Loading...

  1. 1

Basic Information

Type Crimp Terminal With Insulation Shape Round Insulation material Vinyl

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)