(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

SMA Series, Coaxial Connector (Part Number)

SMA Series, Coaxial Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      518₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The SMA coaxial connector is a compact, high-performance connector for microwaves. The SMA connector demonstrates superior performance, with excellent reliability, stability, and mechanical characteristics. It can be used at frequencies ranging up to DC–18 GHz.

[Features]
· The SMA coaxial connector is a compact, high-performance connector for microwaves. The SMA connector demonstrates superior performance, with excellent reliability, stability, and mechanical characteristics.
· It can be used at frequencies ranging up to DC–18 GHz. However, a model is also available that can be used for particularly high frequencies up to 25 GHz.
· We offer compatible cables, including semi-rigid cables, semi-flexible cables, and flexible cables for supporting a wide variety of applications.
· Available in both standard and affordable items depending on the type of body material and surface treatment.

Part Number
088-2060G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Application Wire connection method Connection direction Conforming Cable Receptacle shape Body material Adapter shape Terminal shape Terminal length Insulator length Body: Surface treated Frequency Range
(GHz)
Quantity of units ordered
(Piece)

₹ 1,180.00

1 Piece(s) 5 Day(s) or more 10FemaleChassis/for panel mounting-[Other] Receptacle-With 4-hole flangeStainless copper-Straight6.0mm0mm--300

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Connector series initials S/T/U S/T/U SMA
Number Of Pins 1 Rated Voltage(V) 335 Protection function (environmentally resistant) NA
Impedance(Ω) 50 Removal method Screw Type

Please check the type/dimensions/specifications of the part 088-2060G in the SMA Series, Coaxial Connector series.

Product variants

Part Number
088-0032G
088-0040G
088-1021G
088-2062G
088-2080G
088-4021G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Application Wire connection method Connection direction Conforming Cable Receptacle shape Body material Adapter shape Terminal shape Terminal length Insulator length Body: Surface treated Frequency Range
(GHz)
Quantity of units ordered
(Piece)

₹ 1,080.80

1 Piece(s) 8 Day(s) or more -MaleFor CableSolder[Straight] Straight PlugUT-141-Stainless copper----Gold0 to 18500

₹ 1,224.38

1 Piece(s) 5 Day(s) or more -MaleFor CableCrimp[Straight] Straight PlugRG-174/316/188-Stainless copper----Gold--

₹ 1,795.20

1 Piece(s) 5 Day(s) or more -MaleFor CableCrimp[Angle] L Type PlugRG-174/316/188-Stainless copper----Gold--

₹ 1,336.53

1 Piece(s) 5 Day(s) or more -FemaleChassis/for panel mounting-[Other] Receptacle-With 2-hole flangeStainless copper-Straight2.0mm4.0mm--100

₹ 2,549.04

1 Piece(s) 5 Day(s) or more -FemaleFor Circuit Boards-[Other] Receptacle-L TypeStainless copper------100

₹ 1,912.82

1 Piece(s) 5 Day(s) or more -FemaleFor CableCrimp[Straight] Straight jackRG-174/316/188-Stainless copper----Gold--