• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Coaxial Connector DIN41626 Series

Coaxial Connector DIN41626 Series

Slide-on/slide-off type connector, compliant with DIN41626. Suitable for joining multiple coaxial lines on the backplane of communication devices and equipment.

[Features]
· This series is a Slide-on/slide-off type, coaxial connector, compliant with DIN41626.
· Compatible with housing in compliance with DIN41626 (T8), and suitable for joining multiple coaxial lines on the backplane of communication devices and equipment.
· In addition, a connector compliant with DIN41626 (T1) is also available for use with direct currents.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
140-H610A
140-H610C
140-H610D
140-H615A
140-H615C
140-H615D
140-NL46A
140-PG75A
140-PS84A
140-PT47A
140-PT47B
140-PT47C
140-PT48A
140-PT48B
140-PT48C
140-PT49A
Part NumberVolume DiscountDays to ShipConnector series initials Applicable pin/contact Application Wire connection method Connection direction Conforming Cable Receptacle shape
50 Day(s) or more D· E· FMaleFor CableCrimp[Straight] Straight Plug1.5D-2V-
50 Day(s) or more D· E· FMaleFor CableCrimp[Straight] Straight PlugRG-174/316/188-
50 Day(s) or more D· E· FMaleFor CableCrimp[Straight] Straight Plug1.5D-2W-
50 Day(s) or more D· E· FFemaleFor CableCrimp[Straight] Straight jack1.5D-2V-
50 Day(s) or more D· E· FFemaleFor CableCrimp[Straight] Straight jackRG-174/316/188-
50 Day(s) or more D· E· FFemaleFor CableCrimp[Straight] Straight jack1.5D-2W-
50 Day(s) or more D· E· FMaleFor CableSolder[Straight] Straight PlugUT-085-
50 Day(s) or more D· E· FMaleFor Circuit Boards-[Other] Receptacle-L shape plug
50 Day(s) or more D· E· FFemaleFor CableSolder[Straight] Straight jackUT-085-
50 Day(s) or more D· E· FMaleFor CableCrimp[Angle] L Type PlugRG-174/316/188-
50 Day(s) or more D· E· FMaleFor CableCrimp[Angle] L Type Plug1.5D-2V-
50 Day(s) or more D· E· FMaleFor CableCrimp[Angle] L Type Plug1.5D-2W-
50 Day(s) or more D· E· FFemaleFor CableCrimp[Angle] L type jackRG-174/316/188-
50 Day(s) or more D· E· FFemaleFor CableCrimp[Angle] L type jack1.5D-2V-
50 Day(s) or more D· E· FFemaleFor CableCrimp[Angle] L type jack1.5D-2W-
50 Day(s) or more D· E· FFemaleFor Circuit Boards-[Other] Receptacle-L shape jack

Loading...

  1. 1

Basic Information

Connector Shape Coaxial D· E· F DIN41626 Number Of Cores 1
Rated Voltage(V) 350 Protection function (environmentally resistant) NA Impedance(Ω) 50
Removal method Slide-on/slide-off Frequency Range(GHz) 0–3 Quantity of units ordered(Piece) 500

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)