• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Connector for Panels and Small Power Switches【500 Pieces Per Package】

Connector for Panels and Small Power Switches

Allows simultaneous mounting of multiple poles. The new locking mechanism provides reliable and secure connections.

[Features]
· Renders the cumbersome taping and crimping work of conventional methods unnecessary.
▪ Uses a 2 point contact spring structure.
· Passed the heat resistance test from the Fire Department Notice No. 11, reaching the stipulated 380°C after 15 minutes.
· Renders the cumbersome taping and crimping work of conventional methods unnecessary.
· Simply peel off the wire coating and insert into the connector.
· Passed the heat resistance test from the Fire Department Notice No. 11, reaching the stipulated 380°C after 15 minutes.
· Polycarbonate types for general-purpose wires are also available.
· Uses a tried-and-tested two-point contact spring structure

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NSW02-4PH

Part Number
NSW02-4PH
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipConnector series initials Allowable Voltage Details

500 Pieces Per Package

Quote M·N·OAC250/DC300

Loading...

  1. 1
 

Basic Information

Connector Shape Round Applicable pin/contact Female (socket) Number Of Cores 4
Application Cable Connection Allowable Current(A) 15 Allowable Voltage(V) 250/300
Wire connection method Crimp Connection direction Straight Protection function (environmentally resistant) NA
Representative Standard UL / TUV / CSA Type Connector Number with packs(Piece) 500

Please check the type/dimensions/specifications of the part NSW02-4PH in the Connector for Panels and Small Power Switches series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)