(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Coaxial Fixed Attenuator

Coaxial Fixed Attenuator
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,040₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Manufacturers can use these coaxial fixed attenuators with a variety of different connectors for purposes which include adjusting the level of high-frequency signals or measuring standard attenuation.
· Nominal impedance is 50 Ω. These coaxial fixed attenuators can be used over a broad spectrum.

Part Number
920-N732AP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 7,040.31

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1
 

Basic Information

Type Other Material Phosphor Bronze Color Silver
Features Level Adjustment of High Frequency Signals, Measurement of Reference Attenuation Fixed attenuator connector type BNC Fixed attenuator attenuation amount(dB) 20
Official Impedance 50