(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
An accessory for use when the terminal block has been mounted onto rails and is being used as a fully assembled product. Use as a name seal/sticker.
Part Number |
---|
AM-10 |
AP-6.5 |
AP-8.5 |
AP-12 |
CTE-10 |
CTE-15 |
CTE-25 |
CTE-35 |
M-1LE |
M-2LE |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Specifications | Nameplate width (mm) | Nameplate length | Nameplate line pitch (mm) | Number with packs (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 50.00 | 2 Piece(s) | 5 Day(s) or more | 10 | Plain type | 10 | 1200mm | - | - | |||
₹ 1,524.80 | 1 Pack(s) | 50 Pieces Per Package | 10 Day(s) or more | - | Plain type | 6.5 | 900mm | - | 50 | ||
₹ 1,524.80 | 1 Pack(s) | 50 Pieces Per Package | 10 Day(s) or more | - | - | 8.5 | - | - | 50 | ||
₹ 75.71 | 10 Piece(s) | 5 Day(s) or more | - | Plain type | 12 | 900mm | - | - | |||
₹ 1,524.80 | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) or more | 10 | Line included type | 8.5 | 670mm | 7 | 50 | ||
₹ 1,485.95 | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) or more | 10 | Line included type | 8.5 | 670mm | 8 | 50 | ||
₹ 1,524.80 | 1 Pack(s) | 50 Pieces Per Package | 10 Day(s) or more | 10 | Line included type | 8.5 | 670mm | 11 | 50 | ||
₹ 1,524.80 | 1 Pack(s) | 50 Pieces Per Package | 10 Day(s) or more | 10 | Line included type | 8.5 | 670mm | 14 | 50 | ||
₹ 1,467.20 | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) or more | 10 | Plain type | 8.5 | 1000mm | - | 50 | ||
₹ 2,758.40 | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) or more | 10 | Plain type | 8.5 | 2000mm | - | 50 |
Loading...
Supported products | All terminal blocks | Material | PVC |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy