• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

50-pin Straight Cable (GDD)

50-pin Straight Cable (GDD)

The KBS (GDD) 50-pin series is available for a broad variety of PLC compatible interface cables (20-pin straight).
Manufacturer specifications have changed. Next-generation parts have B added to the end of the model designation. The cable color has changed from gray to black.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KBS-9D50-0.5MB
KBS-9D50-1MB
KBS-9D50-1.5MB
KBS-9D50-2MB
KBS-9D50-3MB
KBS-9D50-5MB
Part NumberVolume DiscountDays to ShipSpecified Length
(m)
35 Day(s) or more 0.5
35 Day(s) or more 1
35 Day(s) or more 1.5
35 Day(s) or more 2
35 Day(s) or more 3
35 Day(s) or more 5

Loading...

  1. 1

Basic Information

Connector type Centronics Connector manufacturer DDK Ltd. Connector Shape Straight
Machining Method Pressure Welding Cable shape Round Hood EMI-compatible metal
CN1 Male CN2 Male Number Of Cores 50
Shield Available Cable color Black AWG 28

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)