Cable 40-pin Straight (GTT)

Cable 40-pin Straight (GTT)

[Features]
- The KBS series (GTT) 40-pin series is available for a broad variety of PLC-supported interface compatible cables (20-pin straight).
- Manufacturer specifications have changed. The next-generation parts have B added to the end of the model number.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KBS-1T40-0.5MB
KBS-1T40-1MB
KBS-1T40-1.5MB
KBS-1T40-2MB
KBS-1T40-3MB
KBS-1T40-5MB
Part NumberVolume DiscountDays to ShipSpecified Length
(m)
35 Day(s) or more 0.5
35 Day(s) or more 1
35 Day(s) or more 1.5
35 Day(s) or more 2
35 Day(s) or more 3
35 Day(s) or more 5

Loading...

  1. 1

Basic Information

Connector type MIL Connector manufacturer Omron Connector Shape Straight
Machining Method Solder Cable shape Round CN1 Male
CN2 Male Number Of Cores 40 Shield Available
Cable color Black AWG 28

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)