20-pin Straight Cable (GTT)

20-pin Straight Cable (GTT)

The KBS (GTT) 20-pin series is available for a broad variety of PLC compatible interface cables (20-pin straight).
Manufacturer specifications have changed. Next-generation parts have B added to the end of the model designation. The cable color has changed from gray to black.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KBS-1T20-0.5MB
KBS-1T20-1MB
KBS-1T20-1.5MB
KBS-1T20-2MB
KBS-1T20-3MB
KBS-1T20-5MB
Part NumberVolume DiscountDays to ShipSpecified Length
(m)
35 Day(s) or more 0.5
35 Day(s) or more 1
35 Day(s) or more 1.5
35 Day(s) or more 2
35 Day(s) or more 3
35 Day(s) or more 5

Loading...

  1. 1

Basic Information

Connector type MIL Connector manufacturer Omron Connector Shape Straight
Machining Method Solder Cable shape Round CN1 Male
CN2 Male Number Of Cores 20 Shield Available
Cable color Black AWG 28

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)