• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Aluminum Mark Sheet【100 Pieces Per Package】

Aluminum Mark Sheet

Use it to display equipment name and number.

[Features]
· Because a transparent sheet covers the scribed area, the text won't get dirty and can be read clearly.
· It can be wrapped after determining the position of the text.
· This prevents letters from becoming misaligned.
· Pencils, ballpoint pens, markers, and typewriters can be used to write the text.
· Because the mark sheet is thin, it does not become bulky.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AM-22

 
Part Number
AM-22
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSpecial notes

100 Pieces Per Package

10 Day(s) or more 10Back surface: with oil resistant, high strength adhesive

Loading...

  1. 1

Basic Information

Vertical(mm) 22 Horizontal(mm) 8 Number of sheets attached to first sheet(Sheets) 180
Characters that can be typed (pitch: 2.6 mm)(Text) 7 Number with packs(Piece) 100 Note Dimension of 1 sheet: 160 × 330 mm
Material Aluminum foil (0.1 mm)

Please check the type/dimensions/specifications of the part AM-22 in the Aluminum Mark Sheet series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)