(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Portable Transformer, TBN Series

Portable Transformer, TBN Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      42,503₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

TBN series, transformer with mobile plug and socket. Can be used in temporary sites with different voltages.

 
Part Number
TBN-200
TBN-300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kVA)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Capacity
(A)
Output Current
(A)

₹ 42,503.13

1 Piece(s) 5 Day(s) or more 22651552252KV10/20

₹ 50,265.45

1 Piece(s) 5 Day(s) or more 32951752403KV15/30

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/single-winding Primary voltage(V) AC100-200 Secondary voltage(V) AC100-115-200
Shield presence NA Insulation type B Type With/without Case Available
Input plug shape 3P + grounding 1P 20A250V  Outlet shape NEMA5-15/NEMA6-15