(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Power Transformer For Use Overseas, PAL-IP Series

Power Transformer For Use Overseas, PAL-IP Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,074₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PAL-IP series, transformer made electronics of 100V available in different countries of 240V during travel. More compact and lighter than other brand because we used toroidal core.

 
Part Number
PAL-1000IP
PAL-1500IP
PAL-500IP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kVA)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

₹ 20,136.45

1 Piece(s) 15 Day(s) or more 117580135

₹ 26,361.45

1 Piece(s) 13 Day(s) or more 1.518088145

₹ 16,073.51

1 Piece(s) 15 Day(s) or more 0.517070120

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/single-winding Primary voltage(V) AC240 Secondary voltage(V) AC100
Shield presence NA With/without Case Available Input plug shape Circular pin/C2
X
whatsapp-qr whatsapp-icon