(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
PAL-E series, transformers made 100V electronics can be used in different countries of 110 to 130V during travel.
Part Number |
---|
PAL-150A |
PAL-350A |
PAL-500A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (kVA) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|
₹ 8,919.36 | 1 Piece(s) | 5 Day(s) or more | 0.15 | 120 | 90 | 90 | ||
₹ 11,032.56 | 1 Piece(s) | 23 Day(s) or more | 0.35 | 150 | 110 | 140 | ||
₹ 12,393.25 | 1 Piece(s) | 5 Day(s) or more | 0.5 ~ 3 | 150 | 110 | 140 |
Loading...
Number of phases/winding | Single-phase/single-winding | Primary voltage(V) | AC110 to 130 | Secondary voltage(V) | AC100 |
---|---|---|---|---|---|
Shield presence | NA | With/without Case | Available | Input plug shape | Flat pin/A2 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy