(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Transformer DA Series

Transformer DA Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,176₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DA series, transformer with plug and socket

 
Part Number
DA-300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,176.09

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/single-winding Capacity(kVA) 0.3 Primary voltage(V) AC120
Secondary voltage(V) AC100 Shield presence NA Insulation type A type
With/without Case Available Dimension vertical(mm) 77 Dimension width(mm) 81
Dimension depth(mm) 69

Please check the type/dimensions/specifications of the part DA-300 in the Transformer DA Series series.