(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Streamlined Rotary Light

Streamlined Rotary Light

A stop indicating light which helps highlights stopped vehicles and prevents from being crashed into, thereby protecting the driver.

[Features]
· The stop indicating light is certified by the National Public Safety Commission.
· Produces a 360º rotating flash that is highly effective and visible in harsh environments.
· A self-emitting type with a reflective stop indicating panel for excellent visibility. Can be seen in daytime at distances of 350 m or more, and at distances of 2km or more during nighttime.
· Simply insert into a car cigarette lighter socket to turn on.
· A small and lightweight cable connection type that is designed for portability and storage and which is hard to misplace
· Spare bulb built in.
· Cannot be used when the vehicle is moving.
· Use when the vehicle is in a stopped state.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KW-12
KW-24
Part NumberVolume DiscountDays to ShipRated Voltage
(V)
11 Day(s) or more DC12V
86 Day(s) or more DC24V

Loading...

  1. 1

Basic Information

Light emitting part shape Streamline shape Color Purple Light Source Light Bulb
Buzzer (includes) NA Lighting/blinking Lighting Rotation Available

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)