(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Shock/vibration resistant type with ball bearing and an extended spindle slide life compared to conventional products.
· Measurement range of 30 mm at a resolution of 1 μm.
Type | Vibration-resistant type | Shock-Resistant(m/s2) | 1470 | Vibration-Resistant(m/s2) | 147 |
---|---|---|---|---|---|
Measuring Range | 30mm | Resolution(μm) | 1 | Operating Temperature Range(°C) | 0 to +40 |
Please check the type/dimensions/specifications of the part GS-6830 in the Linear Gauge Sensor GS-6830 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy