(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Linear Gauge Sensor GS-4830

Linear Gauge Sensor GS-4830
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      114,447₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Uses a vibration-resistant and oil-proof ball spline bearing to significantly increase bearing strength.
· Durability against three times the sliding of conventional products.
· Measurement range of 30 mm at a resolution of 1 μm.

 
Part Number
GS-4830
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 114,446.93

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Type Vibration-resistant, oil-proof, and long life Shock-Resistant(m/s2) 1960 Vibration-Resistant(m/s2) 196
Measuring Range 30mm Resolution(μm) 1 Operating Temperature Range(°C) 0 to +40