(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Operational Push Button Switch, Exposed Type Metal Case, BS Series

Operational Push Button Switch, Exposed Type Metal Case, BS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,289₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A push button power switch for use on the surfaces of machines and walls.

[Features]
· The exposed type is a general-purpose type for mounting on indoor machines and walls.
· The metal case is a general-purpose type made of sturdy metal for mounting on indoor machines and walls.
· The plastic case's materials means that no grounding is required.
· The fuse-base type includes a fuse base for packing in fuses.
· The equipment-mount type is horizontally oriented and meant for mounting on equipment.

Features

●An iron case, and used by attaching to an indoor machine type or wall.
●Electric Appliance Safety Law Compliant Product.

Usage

●Power Push-button Switch ON, OFF.

Specification

●SPQ(piece):1
●Button Label: ON/OFF

Materials

●Steel Plate
●Coating Color: 5Y7/1
Part Number
BS210B3
BS215B3
BS230B3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Electric Device Capacity Three-Phase 200/220 V
(kW)
Rated Current
(A)
Connection Terminal Contact Configuration Mounting Hole Size Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

₹ 1,289.25

1 Piece(s) 5 Day(s) or more 1.510M3.5 screw3aφ4.389.54347.5

₹ 1,495.71

1 Piece(s) 5 Day(s) or more 2.215M4 Screw3aφ4.592.55253.5

₹ 2,129.00

1 Piece(s) 5 Day(s) or more 3.730M5 screw2aφ51136154.5

Loading...

  1. 1

Basic Information

Rated insulation voltage(V) DC500 Ambient Temperature(°C) -15 to 40 Relative humidity(%) 45 to 85
Features Standard Number of buttons(piece) 2 Button color Black (ON)/Red (OFF)
Lettering plate ON,OFF Number of Poles For three-phase Representative Standard PSE
Protective Structure NA