(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Operational Push-Button Switch, Exposed Type Plastic Case, BS Series

Operational Push-Button Switch, Exposed Type Plastic Case, BS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,261₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· The exposed type is a general-purpose type for mounting on indoor machines and walls.
· The plastic case's materials means that no grounding is required.

Part Number
BSE2153
BSE2303
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Electric Device Capacity Three-Phase 200/220 V
(kW)
Rated Current
(A)
Connection Terminal Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

₹ 1,261.18

1 Piece(s) 5 Day(s) or more 2.215M3.5 screw833841.5

₹ 1,824.36

1 Piece(s) 5 Day(s) or more 3.730M4 Screw934544.5
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Electric Device Capacity Three-Phase 200/220 V
(kW)
Rated Current
(A)
Connection Terminal Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

Loading...

  1. 1

Basic Information

Ambient Temperature(°C) -15 to 40 Relative humidity(%) 45 to 85 Number of buttons(piece) 2
Button color Black (ON)/Red (OFF) Lettering plate ON,OFF Number of Poles For three-phase
Contact Configuration 3a Representative Standard PSE Mounting Hole Size φ4.5
Protective Structure NA
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list