(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Operational Push-Button Switch, Rainproof Type, General-Purpose Rainproof BSW Series

Operational Push-Button Switch, Rainproof Type, General-Purpose Rainproof BSW Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,663₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A push button power switch with a construction that's not affected by falling rain. Mounted on the surfaces of machines and walls.

[Features]
· The anti-rain type prevents falling rain or other water from entering the device.
· The general-purpose anti-rain type will not be affected by rain up to 60° from vertical.
· The strong anti-rain type uses specialized resin on the buttons for better rain protection.
· The accessible anti-rain type is simple, but that does not affect its anti-rain performance.
· We also have general-purpose anti-rain models with excellent oil resistance (materials: PA alloy).
· These models are built to order.
· Specify types: BSW215B3AB and BSW215B2AB.
· We also have flame retardant general-purpose anti-rain models (material: ABSUL94V-0).
· These models are built to order.
· Specify types: BSW215B3AB and BSW215B2NC.

Part Number
BSW215B3
BSW230B3
BSW315B3
BSW330B3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Electric Device Capacity Three-Phase 200/220 V
(kW)
Rated Current
(A)
Connection Terminal Features Number of buttons
(piece)
Button color Lettering plate Mounting Hole Size Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

₹ 3,663.42

1 Piece(s) 5 Day(s) or more 2.215M4 ScrewIrreversible2Black (ON)/Red (OFF)ON,OFFφ51516666

₹ 5,123.49

1 Piece(s) 5 Day(s) or more 3.730M5 screwIrreversible2Black (ON)/Red (OFF)ON,OFFφ61748374

₹ 5,716.69

1 Piece(s) 5 Day(s) or more 2.215M4 ScrewReversible3Black (FOR)/black (REV)/red (STOP)FOR.,STOP,REV.φ52036882

₹ 7,947.55

1 Piece(s) 5 Day(s) or more 3.730M5 screwReversible3Black (FOR)/black (REV)/red (STOP)FOR.,STOP,REV.φ62248088

Loading...

  1. 1

Basic Information

Rated insulation voltage(V) DC500 Ambient Temperature(°C) -15 to 40 Relative humidity(%) 45 to 85
Number of Poles For three-phase Contact Configuration 3a Representative Standard PSE
Protective Structure IP64
X
whatsapp-qr whatsapp-icon