(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Optional Part for Tachometer/Speedometer KS-100

Optional Part for Tachometer/Speedometer KS-100
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,582₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Peripheral speed ring for handheld tachometer. (for mm/s)
[Features]
・ Diameter: 19.1 mm
・ Circumference 60 mm
・ Width 3.4 mm

 
Part Number
KS-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,581.62

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Division Measuring Instrument Options Applicable Measuring Instrument Optional Part For Tachometer/Speedometer Type Peripheral Speed Ring
Compatible Model Circumferential Speed Ring (mm/s)

Please check the type/dimensions/specifications of the part KS-100 in the Optional Part for Tachometer/Speedometer KS-100 series.

X
whatsapp-qr whatsapp-icon