Loading...

Rotation Detector Photoelectric Type LG-930

Brand :
ONOSOKKI

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Long range, small size, visible light detection.
[Features]
・ High performance with a maximum distance of 200 mm from the object to be measured
・ Since it is small, the installation space can be small. An L-shaped metal fitting that is convenient for mounting is included
・ Easy to set because it uses visible light for easy alignment and has a built-in operation indicator light
・ Since the light source is a pulse lighting system, it is resistant to the influence of ambient light