(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rotation Detector MP-930

Rotation Detector MP-930
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      28,867₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Chiefly used in conjunction with a detector gear mounted onto a rotating shaft by bringing the detector into proximity to the gear so that the detector outputs frequency signals proportional to the rotational speed. (Oil-proof)

[Features]
· Heat-resistant type.
· Heat resistant up to 220°C.
· 1 m heat-resistant direct cable.

 
Part Number
MP-930
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 28,866.96

1 Piece(s) 20 Day(s) or more

Loading...

  1. 1

Basic Information

Type Oilproof Ambient magnetic field(T or less) 0.03 Shock-Resistant(m/s2) 1960
Vibration-Resistant(m/s2) 196 Operating Temperature Range(°C) -10 to +90

Please check the type/dimensions/specifications of the part MP-930 in the Rotation Detector MP-930 series.

X
whatsapp-qr whatsapp-icon