(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Linear Gauge Sensor GS-3813B

Linear Gauge Sensor GS-3813B
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      104,055₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

High resolution type. Both high resolution and environmental durability can be realized due to the use of a ball spline bearing and development of a new optical system. Measurement range of 13 mm at a resolution of 0.1 μm

[Features]
· Bearing life and environmental durability significantly improved.
· A submicron sensor, but can also be used with automatic machines.

Part Number
GS-3813B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 104,054.71

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Type High resolution type Shock-Resistant(m/s2) 1960 Vibration-Resistant(m/s2) 196
Measuring Range 13mm Resolution(μm) 0.1 Operating Temperature Range(°C) 0 to +40