(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Handheld Tachometer HT Series HT-5500

Handheld Tachometer HT Series HT-5500
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      71,843₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

A wide range that covers from low speed rotation to high speed rotation.
[Features]
・ Dual-purpose type that can measure both in contact and non-contact
・ Equipped with a memory function. Can store up to 20 data
・ Both in contact and non-contact measurement type. 2-in-1 device. Moreover, line speed measurement is possible with non-contact type
・ Equipped as standard with analog output and pulse output. Recording of rotational speed, as rotation synchronization signal
・ Equipped with peak hold function. Maximum and minimum values can be displayed during measurement
・ Large LCD with backlight
・ Compatible with tripods and stand jigs (optional). Fixed to a tripod, etc., for continuous measurement

 
Part Number
HT-5500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 71,842.82

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Contact/non-contact type Measuring Range 6 to 99999r/min Power Supply Four triple A batteries
Operating Temperature Range(°C) 0 to +40 Number of Digits 5 digits

Please check the type/dimensions/specifications of the part HT-5500 in the Handheld Tachometer HT Series HT-5500 series.