(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Digital Tachometer TM-3100 Series TM-3140

Digital Tachometer TM-3100 Series TM-3140
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      91,765₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Up to three combinations of upper/lower limit determination can be set.
· High speed response time of approx. 10ms for output refresh.
· Equipped with a wide variety of output functions.

 
Part Number
TM-3140
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 91,765.31

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Type Comparator output Power Supply VAC 100–240 Operating Temperature Range(°C) 0 – +50
Number of Digits 6 digits