(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

DC Fan / □92 mm Series (Part Number)

DC Fan / □92 mm Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,191₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High performance and high reliability is achieved via use of ball bearings. We offer a rich product lineup (□92 mm).

Features

●Compared with a cooling fans for alternating current power supply, it can greatly reduce power consumption. 
●Use shaft ball bearing in double for the bearings. Realized low noise and long life. 
●Easy operating simply by connecting DC power supply.(2 wires: red +/black-)

Usage

●Heat source cooling of communication equipment, control equipment, and power supply equipment etc.
●Blowing, circulation, and diffusion of air.

Specification

●Angular Dimension(mm):□92
●Thickness(mm):25
●Rated Voltage(V):DC12
●Air Volume(m3/min):1.450
●Static Pressure(Pa):45.0
●Sound Pressure Level (dB (A)):33
●Expected Life(Hour):40000
●SPQ(piece):1
●Protection Function: Burnout protection(Periodically cut off current when the blade is restrained), reverse connection protection
●Working Temperature Range: -10 to 60°C(free of condensation)

Materials

●Frame: Resin(ABS/PBT) 
●Blade: Resin(PPHOX)
Part Number
9G0924S2D01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Safety standards Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)
Control system Features

₹ 2,765.35

1 Piece(s) 5 Day(s) or more 10[Other] 32mmDC24VLockStandard (general purpose)UL / TUV / CSA23877With ribsResinS40000--

Loading...

  1. 1
 

Basic Information

Model DC Fan Frame Size 92x92

Please check the type/dimensions/specifications of the part 9G0924S2D01 in the DC Fan / □92 mm Series series.

Product variants

Part Number
9A0912M402
9A0912S401
9A0924G402
9G0948S202
9GV0912P1H03
9GV0912P1H031
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Safety standards Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)
Control system Features

₹ 1,234.02

1 Piece(s) 5 Day(s) or more 1025mmDC12VNAStandard (general purpose)UL / TUV / CSA1.042722.6With ribsResinM40000--

₹ 1,371.98

1 Piece(s) 5 Day(s) or more 1025mmDC12VPulseStandard (general purpose)UL / TUV / CSA1.663956.1With ribsResinS40000--

₹ 1,234.02

1 Piece(s) 5 Day(s) or more 1025mmDC24VNAStandard (general purpose)UL / TUV / CSA1.764366.5With ribsResinG30000--

₹ 2,627.39

1 Piece(s) 5 Day(s) or more 10[Other] 32mmDC48VNAStandard (general purpose)UL / TUV / CSA23877With ribsResinS40000--

₹ 4,304.24

1 Piece(s) 5 Day(s) or more 1038mmDC12VPulseStandard (general purpose)UL / TUV / CSA5.0564385With ribsResinH40000-With PWM control

₹ 4,304.24

1 Piece(s) 5 Day(s) or more 1038mmDC12VPulseStandard (general purpose)UL / TUV / CSA5.0564385Without GussetResinH40000-With PWM control