(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

DC Fan / □40 mm Series (Part Number)

DC Fan / □40 mm Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,012₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High performance and high reliability is achieved via use of ball bearings. We offer a rich product lineup (□40 mm).

Features

●Compared with a cooling fans for alternating current power supply, it can greatly reduce power consumption. 
●Use shaft ball bearing in double for the bearings. Realized low noise and long life. 
●Easy operating simply by connecting DC power supply.(2 wires: red +/black-)

Usage

●Heat source cooling of communication equipment, control equipment, and power supply equipment etc.
●Blowing, circulation, and diffusion of air.

Specification

●Angular Dimension(mm):□40
●Thickness(mm):20
●Rated Voltage(V):DC12
●Air Volume(m3/min):0.225
●Static Pressure(Pa):65.7
●Sound Pressure Level (dB (A)):33
●Expected Life(Hour):60000
●SPQ(piece):1
●Protection Function: Burnout protection(Periodically cut off current when the blade is restrained), reverse connection protection
●Working Temperature Range: -10 to 60°C(free of condensation)

Materials

●Frame: Resin(ABS/PBT) 
●Blade: Resin(PPHOX)
Part Number
9L0412M301
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)

₹ 6,828.00

1 Piece(s) 5 Day(s) or more -[Other] 28mmDC12VPulseLong Life0.161924Without GussetAluminumM100000

Loading...

  1. 1
 

Basic Information

Model DC Fan Frame Size 40x40 Safety standards UL / TUV / CSA

Please check the type/dimensions/specifications of the part 9L0412M301 in the DC Fan / □40 mm Series series.

Product variants

Part Number
109P0405F6D01
109P0405H302
109P0405H602
109P0405H701
109P0405H702
9L0412M3D01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)

₹ 2,635.20

1 Piece(s) 5 Day(s) or more 1020mmDC5VLockStandard (general purpose)0.1832845.1With ribsResinF60000

₹ 2,037.38

1 Piece(s) 5 Day(s) or more -[Other] 28mmDC5VNAStandard (general purpose)0.3237102.9With ribsResinH40000

₹ 2,201.60

1 Piece(s) 5 Day(s) or more -20mmDC5VNAStandard (general purpose)0.2253365.7With ribsResinH40000

₹ 2,216.00

1 Piece(s) 5 Day(s) or more 1015mmDC5VPulseStandard (general purpose)0.182875.5With ribsResinH60000

₹ 2,201.60

1 Piece(s) 5 Day(s) or more -15mmDC5VNAStandard (general purpose)0.182875.5With ribsResinH60000

₹ 6,421.22

1 Piece(s) 5 Day(s) or more 10[Other] 28mmDC12VLockLong Life0.161924Without GussetAluminumM100000