(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
High performance and high reliability is achieved via use of ball bearings. We offer a rich product lineup (□120 mm).
Part Number |
---|
9G1224F401 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Frame thickness | Rated Voltage | Sensor specifications | Classification | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Frame Material | Speed code | Life Expectancy (h) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,900.77 | 1 Piece(s) | 5 Day(s) or more | - | 25mm | DC24V | Pulse | Standard (general purpose) | 1.98 | 35 | 42 | With ribs | Resin | F | 40000 |
Loading...
Model | DC Fan | Frame Size | 120x120 | Safety standards | UL / TUV / CSA |
---|
Please check the type/dimensions/specifications of the part 9G1224F401 in the DC Fan / □120 mm Series series.
Part Number |
---|
9G1212G102 |
9G1212G1D01 |
9G1212G4D01 |
9G1224F4011 |
9G1224F402 |
9G1224G102 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Frame thickness | Rated Voltage | Sensor specifications | Classification | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Frame Material | Speed code | Life Expectancy (h) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,190.48 | 1 Piece(s) | 5 Day(s) or more | - | 38mm | DC12V | NA | Standard (general purpose) | 3.88 | 49 | 135 | With ribs | Resin | G | 40000 | ||
₹ 3,303.38 | 1 Piece(s) | 5 Day(s) or more | 10 | 38mm | DC12V | Lock | Standard (general purpose) | 3.88 | 49 | 135 | With ribs | Resin | G | 40000 | ||
₹ 3,193.02 | 1 Piece(s) | 5 Day(s) or more | 10 | 25mm | DC12V | Lock | Standard (general purpose) | 3.68 | 51 | 120 | With ribs | Resin | G | 40000 | ||
₹ 2,900.77 | 1 Piece(s) | 5 Day(s) or more | - | 25mm | DC24V | Pulse | Standard (general purpose) | 1.98 | 35 | 42 | Without Gusset | Resin | F | 40000 | ||
₹ 2,737.76 | 1 Piece(s) | 5 Day(s) or more | 10 | 25mm | DC24V | NA | Standard (general purpose) | 1.98 | 35 | 42 | With ribs | Resin | F | 40000 | ||
₹ 3,190.48 | 1 Piece(s) | 5 Day(s) or more | - | 38mm | DC24V | NA | Standard (general purpose) | 3.88 | 49 | 135 | With ribs | Resin | G | 40000 |