(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
High performance and high reliability is achieved via use of ball bearings. We offer a rich product lineup (□120 mm).
Part Number |
---|
9S1212L401 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Frame thickness | Rated Voltage | Sensor specifications | Classification | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Frame Material | Speed code | Life Expectancy (h) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,562.96 | 1 Piece(s) | 5 Day(s) or more | - | 25mm | DC12V | Pulse | Quiet | 1.36 | 17 | 14.9 | With ribs | Resin | L | 40000 |
Loading...
Model | DC Fan | Frame Size | 120x120 | Safety standards | UL / TUV / CSA |
---|
Please check the type/dimensions/specifications of the part 9S1212L401 in the DC Fan / □120 mm Series series.
Part Number |
---|
9G1212G102 |
9G1212G1D01 |
9G1212G4D01 |
9WF1224H1D01 |
9WG1224G102-E |
9WP1212H101 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Frame thickness | Rated Voltage | Sensor specifications | Classification | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Frame Material | Speed code | Life Expectancy (h) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,190.48 | 1 Piece(s) | 5 Day(s) or more | - | 38mm | DC12V | NA | Standard (general purpose) | 3.88 | 49 | 135 | With ribs | Resin | G | 40000 | ||
₹ 3,303.38 | 1 Piece(s) | 5 Day(s) or more | 10 | 38mm | DC12V | Lock | Standard (general purpose) | 3.88 | 49 | 135 | With ribs | Resin | G | 40000 | ||
₹ 3,193.02 | 1 Piece(s) | 5 Day(s) or more | 10 | 25mm | DC12V | Lock | Standard (general purpose) | 3.68 | 51 | 120 | With ribs | Resin | G | 40000 | ||
₹ 9,219.01 | 1 Piece(s) | 5 Day(s) or more | 10 | 38mm | DC24V | Lock | Oilproof | 3.34 | 46 | 100 | With ribs | Resin | H | 40000 | ||
₹ 11,119.20 | 1 Piece(s) | 5 Day(s) or more | 10 | 38mm | DC24V | NA | Waterproof | 3.88 | 49 | 135 | Without Gusset | Aluminum | G | 80000 | ||
₹ 6,857.74 | 1 Piece(s) | 13 Day(s) or more | 10 | 38mm | DC12V | Pulse | Waterproof | 2.8 | 39 | 70.4 | With ribs | Resin | H | 40000 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy