(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

DC Fan / □120 mm Series (Part Number)

DC Fan / □120 mm Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,738₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High performance and high reliability is achieved via use of ball bearings. We offer a rich product lineup (□120 mm).

Features

●Compared with a cooling fans for alternating current power supply, it can greatly reduce power consumption. 
●Use shaft ball bearing in double for the bearings. Realized low noise and long life. 
●Easy operating simply by connecting DC power supply.(2 wires: red +/black-)

Usage

●Heat source cooling of communication equipment, control equipment, and power supply equipment etc.
●Blowing, circulation, and diffusion of air.

Specification

●Angular Dimension(mm):□120
●Thickness(mm):25
●Air Volume(m3/min):2.500
●Static Pressure(Pa):53.9
●Sound Pressure Level (dB (A)):40
●Expected Life(Hour):40000
●SPQ(piece):1
●Protection Function: Burnout protection(Periodically cut off current when the blade is restrained), reverse connection protection
●Working Temperature Range: -10 to 60°C(free of condensation)

Materials

●Frame: Resin(ABS/PBT) 
●Blade: Resin(PPHOX)
Part Number
9G1212M401
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)

₹ 2,900.77

1 Piece(s) 5 Day(s) or more -25mmDC12VPulseStandard (general purpose)1.662931With ribsResinM40000

Loading...

  1. 1
 

Basic Information

Model DC Fan Frame Size 120x120 Safety standards UL / TUV / CSA

Please check the type/dimensions/specifications of the part 9G1212M401 in the DC Fan / □120 mm Series series.

Product variants

Part Number
9G1212G102
9G1212G1D01
9G1212G4D01
9G1224A401
9G1224A402
9G1224A4021
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)

₹ 3,190.48

1 Piece(s) 5 Day(s) or more -38mmDC12VNAStandard (general purpose)3.8849135With ribsResinG40000

₹ 3,303.38

1 Piece(s) 5 Day(s) or more 1038mmDC12VLockStandard (general purpose)3.8849135With ribsResinG40000

₹ 3,193.02

1 Piece(s) 5 Day(s) or more 1025mmDC12VLockStandard (general purpose)3.6851120With ribsResinG40000

₹ 2,900.77

1 Piece(s) 5 Day(s) or more -25mmDC24VPulseStandard (general purpose)2.834477With ribsResinA40000

₹ 2,737.76

1 Piece(s) 5 Day(s) or more -25mmDC24VNAStandard (general purpose)2.834477With ribsResinA40000

₹ 2,737.76

1 Piece(s) 5 Day(s) or more 1025mmDC24VNAStandard (general purpose)2.834477Without GussetResinA40000